(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy Duty Toggle Hook Clamp 6849PH (Part Numbers)

Heavy Duty Toggle Hook Clamp 6849PH
  • Volume Discount

Heavy-duty type hook clamp. The hook length can be adjusted.

Part Number

Configured Part Number is shown.

6849PH-5

Part Number
6849PH-5
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Pull-in force
(kN)
Stroke
(mm)
1 Piece(s)Available

10 Days or more

49~114571228~933510.53212.5865782474.022780

Loading...

  1. 1

Basic Information

Material Main Body: Forged, Hook, Catch: Forged Surface Treatment Black Oxide (Body / Hook Catch) Galvanizing (Hook Part)

Please check the type/dimensions/specifications of the part 6849PH-5 in the Heavy Duty Toggle Hook Clamp 6849PH series.

Products like this...

Part Number
6849PH-4
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Pull-in force
(kN)
Stroke
(mm)
1 Piece(s)Available

10 Days or more

42~107451024~90288.52612684564442.831562

Additional Products in this Category

Tech Support