(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Down Clamp 6800

Toggle Down Clamp 6800

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· 6800: SS400/6800NI: SUS304, 6800: Zinc-plated toggle-down clamp 6800.
· 6800S: The structure prevents operation unless holding the safety lever, preventing erroneous operation and malfunction.

Part Number

Configured Part Number is shown.

Part Number
6800-0
6800-1
6800-2
6800-3
6800-4
6800-6
6800NI-0
6800NI-1
6800NI-2
6800NI-3
6800S-2
6800S-3
6800S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length X Overall height
(mm)
Tightening Force R1
(kN)
Tightening Force R2
(kN)
Tightening Force O1
(kN)
Tightening Force O2
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
O
(mm)
P
(mm)
Q
(mm)
New Angle P
(mm)
New Angle M
(mm)
1 Piece(s)Available

10 Days or more

49x810.50.7--43113.54.516108.517.584.3-23-995°-3~4--
1 Piece(s)Available

10 Days or more

60x1050.81.1--539164.51914-20.5105.5-24-1295°-4~3--
1 Piece(s)Available

8 Days or more

78x12911.2--654205.52520242512612.5302712.5105°-3~660°-
1 Piece(s)Available

10 Days or more

112x1861.42.5--880207.14327-36187.5-32-16105°0~1260°-
1 Piece(s)Available

10 Days or more

140x22023--10100328.56130-452013-45-22105°-8~2160°-
1 Piece(s)Available

10 Days or more

230x3353.55.5--1416550139055-853024.5-70-47.5140°-7~5360°-
1 Piece(s)Available

10 Days or more

49x810.50.7--43113.54.516108.517.584.3-23-995°-3~4--
1 Piece(s)Available

10 Days or more

60x980.81.1--539164.51914-20.5105.5-24-1295°-4~3--
1 Piece(s)Available

10 Days or more

78x12911.2--654205.52520242512612.5302712.5105°-3~660°-
1 Piece(s)Available

8 Days or more

112x1861.42.5--880207.14327-36187.5-32-16105°0~1260°-
1 Piece(s)Available

8 Days or more

78x129--11.2654205.5252025-3~61262713105°----60°
1 Piece(s)Available

10 Days or more

112x186--1.42.5880207.14327360~121877.53216105°----60°
1 Piece(s)Available

10 Days or more

140x220--2310100328.5613045-8~2120134522105°----60°

Loading...

  1. 1

Additional Products in this Category

Tech Support