(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swing Clamp S Type (Part Numbers)

Swing Clamp S Type
  • Volume Discount

An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

Part Number

Configured Part Number is shown.

SS-16

Part Number
SS-16
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
J Tolerance
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

16723R6716710311M4 x 0.7---0.025~-0.0610.03

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SS-16 in the Swing Clamp S Type series.

Products like this...

Part Number
SS-18
SS-20
SS-35
SS-50
SS-50A
SS-60
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
J Tolerance
(mm)
Mass
(kg)
1 Piece(s)Available

8 Days or more

18928R81018814518M6 x 1.0---0.032~-0.0750.05
1 Piece(s)Available

8 Days or more

201235R101223716618M8 x 1.25--0~-0.030.07
1 Piece(s)Available

8 Days or more

361857R14193815251025M12×1.757.5M8 x 1.25-0.025~-0.0610.2
1 Piece(s)Available

8 Days or more

502070R18274315301431M16×27.5M8 x 1.250~-0.030.24
1 Piece(s)Available

8 Days or more

501857R14193815251027M12×1.757.5M8 x 1.250~-0.030.38
1 Piece(s)Available

10 Days or more

602070R18274315301431M16×27.5M8 x 1.250~-0.030.43

Additional Products in this Category

Tech Support