(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Side Jack B Type (Part Numbers)

Side Jack B Type
  • Volume Discount

[Features]
· Simply insert into the T-groove.
· Useful for receiving cutting resistance from the side.
· The tap hole opening is horizontal to the table. With stopper bolt.

Part Number

Configured Part Number is shown.

SID16B

Part Number
SID16B
Part NumberMinimum order quantityVolume DiscountDays to Ship A h8
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
Mass
(kg)
1 Piece(s)Available

10 Days or more

16501001931525750.65

Loading...

  1. 1

Basic Information

G(mm) 15 I(mm) 0 Material S45C
Heat Treatment Annealed Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SID16B in the Side Jack B Type series.

Products like this...

Part Number
SID18B
SID20B
SID22B
SID24B
SID28B
Part NumberMinimum order quantityVolume DiscountDays to Ship A h8
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
J
(mm)
Mass
(kg)
1 Piece(s)Available

10 Days or more

18501002242025750.9
1 Piece(s)Available

10 Days or more

20751252553025751.8
1 Piece(s)Available

10 Days or more

22751252533025751.85
1 Piece(s)Available

10 Days or more

2410015032840501003.6
1 Piece(s)Available

10 Days or more

2810015032440501003.7

Additional Products in this Category

Tech Support