(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Part of Wedge Clamp (for Tapped Holes)

Clamp Part of Wedge Clamp (for Tapped Holes)
  • Volume Discount

The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.

Part Number

Configured Part Number is shown.

Part Number
KCH4MC
KCH6MC
KCH8MC
KCH12MC
KCH16MC
KCHU4MC
KCHU6MC
KCHU8MC
KCHU12MC
KCHU16MC
KCL12MC
KCL16MC
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

10 Days or more

87.5-163022161.53.53.5135.5M4M4330.04M41.2161.5
1 Piece(s)Available

10 Days or more

1011.5-224032192.34.53.5187M6M6550.11M64192.2
1 Piece(s)Available

10 Days or more

1413.5-285040222.84.53.5238.5M6M8550.24M6,86223
1 Piece(s)Available

10 Days or more

20198407561306963312M10M128100.6M10,1210304
1 Piece(s)Available

10 Days or more

2524105092753861073815M12M1610141.1M12,1612385
1 Piece(s)Available

8 Days or more

87.5-162922161.53.53.5134.5M4M4330.03M41.2161.5
1 Piece(s)Available

10 Days or more

1011.5-224032192.24.53.5187M6M6550.1M64192.2
1 Piece(s)Available

10 Days or more

1413.5-285040222.84.55.5238.5M6M8560.22M6,86223
1 Piece(s)Available

8 Days or more

20198407561306963312M10M128100.5M10,1210304
1 Piece(s)Available

8 Days or more

25.524105092753861073815M12M1610141M12,1612385
1 Piece(s)Available

10 Days or more

20208407561304963312M10M128100.6M10,1210304
1 Piece(s)Available

10 Days or more

2525105092753851173815M12M1610141.1M12,1612385

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support