(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Part of Wedge Clamp (for Tapped Holes) (Part Numbers)

Clamp Part of Wedge Clamp (for Tapped Holes)
  • Volume Discount

The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.

Part Number

Configured Part Number is shown.

KCHU4MC

Part Number
KCHU4MC
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

8 Days or more

87.5-162922161.53.53.5134.5M4M4330.03M41.2161.5

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCHU4MC in the Clamp Part of Wedge Clamp (for Tapped Holes) series.

Products like this...

Part Number
KCH6MC
KCH8MC
KCHU12MC
KCHU6MC
KCHU8MC
KCL12MC
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

10 Days or more

1011.5-224032192.34.53.5187M6M6550.11M64192.2
1 Piece(s)Available

10 Days or more

1413.5-285040222.84.53.5238.5M6M8550.24M6,86223
1 Piece(s)Available

8 Days or more

20198407561306963312M10M128100.5M10,1210304
1 Piece(s)Available

10 Days or more

1011.5-224032192.24.53.5187M6M6550.1M64192.2
1 Piece(s)Available

10 Days or more

1413.5-285040222.84.55.5238.5M6M8560.22M6,86223
1 Piece(s)Available

10 Days or more

20208407561304963312M10M128100.6M10,1210304

Additional Products in this Category

Tech Support