(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Part of Wedge Clamp (for Tapped Holes) (Part Numbers)

Clamp Part of Wedge Clamp (for Tapped Holes)
  • Volume Discount

The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.

Part Number

Configured Part Number is shown.

KCH6MC

Part Number
KCH6MC
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

10 Days or more

1011.5-224032192.34.53.5187M6M6550.11M64192.2

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCH6MC in the Clamp Part of Wedge Clamp (for Tapped Holes) series.

Products like this...

Part Number
KCH12MC
KCH16MC
KCH4MC
KCH8MC
KCHU12MC
KCHU16MC
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)
1 Piece(s)Available

10 Days or more

20198407561306963312M10M128100.6M10,1210304
1 Piece(s)Available

10 Days or more

2524105092753861073815M12M1610141.1M12,1612385
1 Piece(s)Available

10 Days or more

87.5-163022161.53.53.5135.5M4M4330.04M41.2161.5
1 Piece(s)Available

10 Days or more

1413.5-285040222.84.53.5238.5M6M8550.24M6,86223
1 Piece(s)Available

8 Days or more

20198407561306963312M10M128100.5M10,1210304
1 Piece(s)Available

8 Days or more

25.524105092753861073815M12M1610141M12,1612385

Additional Products in this Category

Tech Support