(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box B-55

Tool Box B-55
  • Volume Discount

Lightweight resin tool box.
[Features]
· Thick molded with ABS for excellent impact resistance.
· Withstands hard usage.
· Made of resin (ABS), rugged with a lightweight finish.
· Accessory dish x 2, partitioning plates x 8 included.
· With Shoulder Belt.
[Applications]
· Ideal for storage of tools, etc.

PDF

Part Number

Configured Part Number is shown.

B-55-B

 
Part Number
B-55-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Resin Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 413×206×230
Case Color Blue Mass(g) 2900 Material ABS
Features Load Resistance: 30 kg

Please check the type/dimensions/specifications of the part B-55-B in the Tool Box B-55 series.

Additional Products in this Category

Tech Support