(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Cord F-160

Extension Cord F-160
  • Volume Discount

Extension cord can be used to extend the ground wire, increasing working performance while standing.
[Features]
· Can be used for extending the wrist strap (except F-50).
· Can be connected for longer use as it doesn't have resistance.
· Comes with a clip that can be used to clip in place work clothes and other things temporarily.
· A buckle type that allows the cable to be disconnected while keeping the clip.
· Cord effective length: 1.9 m, weight: 40 g.
[Applications]
· Ideal for F-51/152/153/154/155.
* Can also be used with banana plug types of other manufacturers.

PDF

Part Number

Configured Part Number is shown.

F-160

 
Part Number
F-160
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

10 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Specifications Banana plug/alligator clip included Ground Cord Length(m) 1.6
Cord Total Length(cm) 47 Coil Length(cm) 27 Color Black
Other Option Size 1900mm Mass(g) 40
Supplementary explanation Extends cord, improves ease of standing work / compatible model : F-51/152/153/155 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part F-160 in the Extension Cord F-160 series.

Additional Products in this Category

Tech Support