(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tweezers P-87

Tweezers P-87
  • Volume Discount

Tweezers with excellent cost-performance ratio.
[Features]
· When placed in a strong magnetic field, it may be magnetized, but it does not magnetize under normal circumstances.
· Material: Stainless steel.
[Applications]
· Ideal for handling precision instruments.

PDF

Part Number

Configured Part Number is shown.

P-87

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tip ModelStandard straightBody MaterialStainless Steel
Ends - Tips MaterialStainless SteelOverall Length(mm)125
Non-magnetic Y / NNASingle / MultipleSingle Item
Part TypeMain BodyWidth(mm)11
Maximum Opening Width(mm)13Weight(g)16
FeaturesPopular Type Tweezers - -
Part Number
P-87
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Tip Model Standard straight Body Material Stainless Steel Ends - Tips Material Stainless Steel
Overall Length(mm) 125 Non-magnetic Y / N NA Single / Multiple Single Item
Part Type Main Body Width(mm) 11 Maximum Opening Width(mm) 13
Weight(g) 16 Features Popular Type Tweezers

Please check the type/dimensions/specifications of the part P-87 in the Tweezers P-87 series.

Additional Products in this Category

Tech Support