(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Nipper N-57

Precision Nipper N-57

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

HOZAN's precision nipper with a high-precision finish has been achieved via a combination of highly durable materials and precision machining.
[Features]
· The highly tough machined handle has been thinned up to 1.7 mm.
· Processing technology with high toughness and precision is used on the inner material hidden by the grip with an electrostatic discharge (ESD) specification.
· Improved durability.
· A high precision of 1/100 with no rattling thanks to the box joint structure.
[Applications]
· The sliding part moves smoothly and the handle can be opened and closed smoothly.
· The cross section has a semi-flush cut that suppresses burrs, leaving only a very small line.

PDF

Part Number

Configured Part Number is shown.

N-57

 
Part Number
N-57
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 105
With or without spring NA Copper Wire Cutting Performance(mmφ) 1 Wire Cutting Ability of Copper(mm2) 0.9
Main body: option Main Body Weight(g) 40 Supplementary explanation High endurance type bringing blade width and blade thickness to N-55, the semi-flush cut handle with a generally flat cutting surface uses a plate spring for automatic opening, to resist fatigue

Please check the type/dimensions/specifications of the part N-57 in the Precision Nipper N-57 series.

Additional Products in this Category

Tech Support