(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Pliers P-211Z

Pliers P-211Z
  • Volume Discount

Pliers that firmly grasp various objects.
[Features]
· Available in 2 types (P-211Z-150/P-211Z-200) according to the size.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-211Z-150
P-211Z-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Weight
(g)
Supplementary explanation
1 Piece(s)Available

10 Days or more

168170Jaw depth mm: 22; joint moving dimensions mm: 9
1 Piece(s)Available

9 Days or more

206270Jaw depth mm: 27; joint moving dimensions mm: 10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without spring NA
Main body: option Main Body

Additional Products in this Category

Tech Support