(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Shaft Screwdriver (Through) KLD-P

Long Shaft Screwdriver (Through) KLD-P
  • Volume Discount

Ideal for work at places where standard long shaft screwdrivers cannot reach.
[Features]
· Cross-recessed end +No.2, total length 380 mm.
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· A through type with magnetic tip with axial length of 275 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KLD-P2
KLD-P3
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip size / Phillips (+) Weight
(g)
1 Piece(s)Available

13 Days or more

No.2250
1 Piece(s)Available

13 Days or more

No.3255

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Shaft length L (mm) 275 Single Product/Set Classification Single Item
Shaft type Square Magnet Available Shaft through Available
Bolster NA Grip Type Resin Overall Length L(mm) 380
Shaft width across flats(mm) 8 Grip Width D(mm) 29.5

Additional Products in this Category

Tech Support