(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With a flathead tip of 1.0 x 9.0 and total length of 380 mm, it is ideal for work at places where standard long shaft screwdrivers cannot reach.
[Features]
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· The tip has a high-strength magnet.
· Through-hole type.
· Total length: 380 mm.
· 275 mm shaft length.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Part Number
Configured Part Number is shown.
KLD-M3
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 9 |
---|---|---|---|
Shaft length L (mm) | 275 | Single Product/Set Classification | Single Item |
Shaft type | Square | Magnet | Available |
Shaft through | Available | Bolster | NA |
Grip Type | Resin | Tip size / flathead (-) blade thickness (mm) B2 | 1 |
Overall Length L(mm) | 380 | Shaft width across flats(mm) | 8 |
Show More | |||
Grip Width D(mm) | 29.5 | Weight(g) | 250 |
Show Less |
Tip standards | Flathead (-) | Tip size / flathead (-) blade width (mm) B1 | 9 | Shaft length L (mm) | 275 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Square | Magnet | Available |
Shaft through | Available | Bolster | NA | Grip Type | Resin |
Tip size / flathead (-) blade thickness (mm) B2 | 1 | Overall Length L(mm) | 380 | Shaft width across flats(mm) | 8 |
Grip Width D(mm) | 29.5 | Weight(g) | 250 |
Please check the type/dimensions/specifications of the part KLD-M3 in the Long Shaft Screwdriver (Through) KLD-M3 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy