(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piercing Screwdriver KPD-001 (Part Numbers)

Piercing Screwdriver KPD-001
  • Volume Discount

Square shaft through screwdriver.
[Features]
· Plastic grip.
· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.
· The tip has a high-strength magnet.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

KPD-001

 
Part Number
KPD-001
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip standards Phillips (+) Tip size / Phillips (+) No.1 Shaft length L (mm) 76
Single Product/Set Classification Single Item Shaft type Square Magnet Available
Shaft through Available Bolster NA Grip Type Resin
Overall Length L(mm) 150 Shaft width across flats(mm) 5 Grip Width D(mm) 22.0
Weight(g) 55

Please check the type/dimensions/specifications of the part KPD-001 in the Piercing Screwdriver KPD-001 series.

Additional Products in this Category

Tech Support