(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Hex Key L-Shaped Wrench Set W-99

Hex Key L-Shaped Wrench Set W-99

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Hex wrench set with dedicated vinyl case.
[Features]
· Nine wrenches of different sizes.
· A lineup of 0.71, 0.89, 1.27, 1.5, 1.6, 2, 2.5, 3, and 4 mm.
[Applications]
· The vinyl case that can store objects by size comes with partitions.
· Unlikely to scatter within the case, preventing errors in use as well as in storage.

PDF

Part Number

Configured Part Number is shown.

W-99

 
Part Number
W-99
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Two-sided Width Size(mm) 2 / 3 / 4 / 1.5 / 2.5 / 1.27 / 0.71 / 0.89
Two-sided Width Size(Inch) 1/16 Single Item / Set Set Product Total Length (L Size)(mm) 60 / 52 / 58 / 65 / 72 / 46 / 47 / 34
Hex Neck Length (H Size) L-Model Only(mm) 10 / 12 / 14 / 15 / 20 / 25 / 8 / 13 Set Content(Book) 9 Hexagon socket head bolt M1.4、M1.6/2、№1、M2.5、M3、M4、M5
Hex socket set screw M1.4/1.6/1.8、M2、M2.5、M3、№5/6、M4、M5、M6、M8 Set Content 0.71、0.89、1.27、1.5、1/16"、2、2.5、3、4 Weight(g) 32

Please check the type/dimensions/specifications of the part W-99 in the Hex Key L-Shaped Wrench Set W-99 series.

Additional Products in this Category

Tech Support