(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Wheel Bit with Shank, Type G3【5 Pieces Per Package】

Mounted Points - Wheel Bit with Shank, Type G3
  • Volume Discount

•Model: Grindstone
•Grit Size (#): 60
•Shaft Diameter (mm): 3
•Packaging Quantity (Book): 5
•Grindstone Section Shape: Cone

Part Number

Configured Part Number is shown.

Part Number
G3311
G3312
G3313
G3511
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grinding Wheel Outer Diameter
(mm)
Grinding Wheel Length
(mm)
Overall Length
(mm)
Abrasive grain Grindstone Section Shape

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

131343WA-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

131747WACone

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

61040FA-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

132552ACone

Loading...

  1. 1

Basic Information

Model Grindstone Grit Size(#) 60 Shaft Diameter(mm) 3
Packaging Quantity(Book) 5

Additional Products in this Category

Tech Support