(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Ceramic Wheel Bit for Metals, Type A11【5 Pieces Per Package】

Mounted Points - Ceramic Wheel Bit for Metals, Type A11
  • Volume Discount

•Model: Ceramic Angle Grindstone
•Shaft Diameter (mm): 3
•Selection Type: For metal
•Packaging Quantity (Book): 5
•Grindstone Section (Blade) Diameter (mm): 30

Part Number

Configured Part Number is shown.

Part Number
A1111
A1112
A1113
A1114
A1115
A1116
A1121
A1122
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

80

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180

5 Pieces Per Package

1 Pack(s)Available

13 Days or more

220

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

320

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

500

5 Pieces Per Package

1 Pack(s)Available

14 Days or more

80

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

Loading...

  1. 1

Basic Information

Model Ceramic Angle Grinding Wheel Shaft Diameter(mm) 3 Selection Type For metal
Packaging Quantity(Book) 5 Grindstone Section (Blade) Diameter(mm) 30 Overall Length(mm) 36
Abrasive grain WA Grindstone Section (Blade) Length (Thickness)(mm) 2

Additional Products in this Category

Tech Support