(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No.36 Endless Belt【10 Pieces Per Package】

No.36 Endless Belt

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 07/03/2025
  • Volume Discount

•Useable Tool: Bench Equipment (Resinder, etc.)
•Width (mm): 100
•Length (mm): 915
•Base Material: Cloth
•Abrasive: Alundum (Alumina) (AA or A)

Part Number

Configured Part Number is shown.

Part Number
49-50-100-915-36
49-50-100-915-40
49-50-100-915-50
49-50-100-915-60
49-50-100-915-80
49-50-100-915-120
49-50-100-915-150
49-50-100-915-180
49-50-100-915-240
49-50-100-915-320
49-50-100-915-400
49-50-100-915-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

36

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

40

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

50

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

60

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

80

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

120

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

150

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

180

10 Pieces Per Package

1 Pack(s)Available

15 Days or more

240

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

320

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

400

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

600

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) With/without joints NA
Packaging Quantity(Coil) 10 Surface Color Black Back Surface Color Light Blue

Additional Products in this Category

Tech Support