(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Ready Tecma【25 Pieces Per Package】

Super Ready Tecma
  • Volume Discount

Polycrystalline combination <3M> abrasive grain is used, boasting exceptional grinding performance and wear resistance. It supports grinding and polishing of not only difficult-to-grind stainless steel but also diverse steel materials. Easy mounting with no pad: soft-touch edgeless shape and unique curved shape produce innovative low levels of noise and vibration.

Part Number

Configured Part Number is shown.

Part Number
SRT1003-24
SRT1003-36
SRT1003-46
SRT1003-60
SRT1003-80
SRT1003-100
SRT1003-120
SRT1004-24
SRT1004-36
SRT100316-36
SRT100316-46
SRT100316-60
SRT100316-80
SRT100316-120
SRT1253-36
SRT1253-46
SRT1253-60
SRT1253-80
SRT1254-24
SRT1254-36
SRT1803-36
SRT1803-46
SRT1803-60
SRT1803-80
SRT1804-24
SRT1804-36
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Internal Diameter
(mm)
Thickness
(mm)
Particle Size
(#)
Reinforcing material (glass cloth)
(Sheets)
Manufacturer Product Code

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

100153241SRT 1G100 X 3 X 15 24

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

100153361SRT 1G100 X 3 X 15 36

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

100153461SRT 1G100 X 3 X 15 46

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

100153601SRT 1G100 X 3 X 15 60

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

100153801SRT 1G100 X 3 X 15 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001531001SRT 1G100 X 3 X 15 100

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001531201SRT 1G100 X 3 X 15 120

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

100154241SRT 1G100 X 4 X 15 24

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

100154361SRT 1G100 X 4 X 15 36

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

100163361SRT 1G100 X 3 X 16 36

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

100163461SRT 1G100 X 3 X 16 46

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

100163601SRT 1G100 X 3 X 16 60

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

100163801SRT 1G100 X 3 X 16 80

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

1001631201SRT 1G100 X 3 X 16 120

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

125223361SRT 1G125 X 3 X 22 36

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

125223461SRT 1G125 X 3 X 22 46

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

125223601SRT 1G125 X 3 X 22 60

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

125223801SRT 1G125 X 3 X 22 80

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

125224241SRT 1G125 X 4 X 22 24

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

125224361SRT 1G125 X 4 X 22 36

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

180223361.5SRT 1.5G180 X 3 X 22 36

25 Pieces Per Package

1 Pack(s)Available

12 Days or more

180223461.5SRT 1.5G180 X 3 X 22 46

25 Pieces Per Package

1 Pack(s)Available

13 Days or more

180223601.5SRT 1.5G180 X 3 X 22 60

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

180223801.5SRT 1.5G180 X 3 X 22 80

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

180224241.5SRT 1.5G180 X 4 X 22 24

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

180224361.5SRT 1.5G180 X 4 X 22 36

Loading...

  1. 1

Basic Information

Object to be ground general steel / Stainless Steel / Alloy Steel Features Durability emphasized Maximum operating rotation speed(m/s) 72
Skill Touch Gift Coupon Enclosed Product <3M> Incorporated Product <3M> Incorporated Product Features Superior workability
Number Contained In A Packet(Sheets) 25 Note <3M> is a trademark of 3M.

Additional Products in this Category

Tech Support