(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Dust/Drip-Proof, with Built-in Calibrating Weights, All-Purpose Electronic Scale

Dust/Drip-Proof, with Built-in Calibrating Weights, All-Purpose Electronic Scale
  • Volume Discount

[Features]
· Dust-proof and drip-proof specifications IP65.
· All models are equipped as standard with a small windshield (FZ-iWP only).
· Weighing capacity of 122 g - 3,200 g and minimum display of 0.001 g - 0.01 g.
· 1 mg dustproof/drip-proof: Ideal for measurements of samples in environments with floating dust or dripping water (IP65).
· Quick USB: The weight values can be transmitted only to PC with a USB with the use of FXi-02JA (patent pending).
· Robust body: Housing upper case is die-cast aluminum, bottom case uses stainless steel (patent pending).
· space saving design

PDF

Part Number

Configured Part Number is shown.

FZ-3000IWP

 
Part Number
FZ-3000IWP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 3200
Minimum Display(g) 0.01 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible None
PC Connection Function Yes (Options including a cable are required.) Measurement Plate Dimensions (φ)(mm) 150 Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function Available Built-in Weight for Calibration Available Capacity(kg) 3.2
Details of dust-proof and waterproof function This product complies with the dust-proof and waterproof protection degree IP65 (this is a high-precision product, so avoid applying excessive water pressure). PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required
Weight(kg) 3.2 Power Supply AC Adapter (Standard Accessory) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part FZ-3000IWP in the Dust/Drip-Proof, with Built-in Calibrating Weights, All-Purpose Electronic Scale series.

Additional Products in this Category

Tech Support