(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Steel Straight Edge Class A (Hardened)

Part Number

Configured Part Number is shown.

ST-A2000H

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product TypeStraight edgeAngle(°)180
ScaleNANominal Dimensions(mm)2000
Straightness(μm)22Length(mm)2000
Thickness(mm)18Width(mm)80
Part Number
ST-A2000H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

42 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Nominal Dimensions(mm) 2000 Straightness(μm) 22 Length(mm) 2000
Thickness(mm) 18 Width(mm) 80

Please check the type/dimensions/specifications of the part ST-A2000H in the Standard Steel Straight Edge Class A (Hardened) series.

Additional Products in this Category

Tech Support