(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

I-Beam Straight Edge Grade B (Tempered)

Part Number

Configured Part Number is shown.

 
Part Number
R-B1000H
R-B1500H
R-B2000H
R-B2500H
R-B3000H
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dimensions
(mm)
Straightness
(μm)
Length
(mm)
Height
(mm)
1 Piece(s)Available

52 Days or more

100022100075
1 Piece(s)Available

57 Days or more

150034150090
1 Piece(s)Available

57 Days or more

2000442000120
1 Piece(s)Available

62 Days or more

2500542500140
1 Piece(s)Available

62 Days or more

3000643000150

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Scale NA
Width(mm) 50

Additional Products in this Category

Tech Support