(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Clamp

Universal Clamp
  • Volume Discount

It can steplessly fasten tall and short workpieces.

Part Number

Configured Part Number is shown.

Part Number
EUC090PN-1
EUC090PN-2
EUC090PN-3
EUC090PN-4
EUC100PN-1
EUC100PN-2
EUC100PN-3
EUC100PN-4
EUC120PN-1
EUC120PN-2
EUC120PN-3
EUC120PN-4
EUC120PN-5
EUC120PN-6
EUC120PN-7
EUC120PN-8
EUC150PN-1
EUC150PN-2
EUC150PN-3
EUC150PN-4
EUC150PN-5
EUC150PN-6
EUC150PN-7
EUC150PN-8
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Range A
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)
1 Piece(s)Available

8 Days or more

0 - 90722095115384215R1351°0.8314TNM1412M12x145 (Normal)
1 Piece(s)Available

10 Days or more

0 - 90722095115384215R1351°0.8416TNM1612M12x145
1 Piece(s)Available

10 Days or more

0 - 90722095115384215R1351°0.7712TNM1210M10x145
1 Piece(s)Available

8 Days or more

0 - 90722095115384215R1351°0.814TNM1410M10x145
1 Piece(s)Available

10 Days or more

0 - 10093.525112137424616R1647°1.4418TNM1816M16x175 (Normal)
1 Piece(s)Available

10 Days or more

0 - 10093.525112137424616R1647°1.4620TNM2016M16x175
1 Piece(s)Available

10 Days or more

0 - 10093.525112137424616R1647°1.3718TNM1814M14x175
1 Piece(s)Available

8 Days or more

0 - 10093.525112137424616R1647°1.3416TNM1614M14x175
1 Piece(s)Available

10 Days or more

0 - 10015534151185505520R2033°2.5922TNM2220M20x200 (Normal)
1 Piece(s)Available

10 Days or more

0 - 10015534151185505520R2033°2.6224TNM2420M20x20
1 Piece(s)Available

10 Days or more

0 - 10015534151185505520R2033°2.6926TNM2620M20x20
1 Piece(s)Available

10 Days or more

0 - 105151.534151185505520R2035°2.4120TNM2018M18x20
1 Piece(s)Available

10 Days or more

0 - 105151.534151185505520R2035°2.4922TNM2218M18x20
1 Piece(s)Available

10 Days or more

0 - 105151.534151185505520R2035°2.5224TNM2418M18x20
1 Piece(s)Available

10 Days or more

0 - 115143.534151185505520R2039°2.3318TNM1816M16x20
1 Piece(s)Available

10 Days or more

0 - 12513534151185505520R2043°2.2216TNM1614M14x20
1 Piece(s)Available

10 Days or more

0 - 125194.542190232657123R2533°4.8328TNM2824M24x250 (Normal)
1 Piece(s)Available

10 Days or more

0 - 125194.542190232657123R2533°4.9632TNM3224M24x250
1 Piece(s)Available

8 Days or more

0 - 13019242190232657123R2534°4.6828TNM2822M22x250
1 Piece(s)Available

10 Days or more

0 - 140185.542190232657123R2537°4.5926TNM2622M22x250
1 Piece(s)Available

10 Days or more

0 - 140185.542190232657123R2537°4.4224TNM2420M20x250
1 Piece(s)Available

10 Days or more

0 - 145180.542190232657123R2539°4.3922TNM2220M20x250
1 Piece(s)Available

10 Days or more

0 - 15017542190232657123R2541°4.1820TNM2018M18x250
1 Piece(s)Available

8 Days or more

0 - 155172.542190232657123R2542°4.0918TNM1816M16x250

Loading...

  1. 1

Basic Information

Material Forging S45C Surface Treatment Rust Prevention

Additional Products in this Category

Tech Support