(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Hold Down Clamp - QDC (Part Numbers)

Quick Hold Down Clamp - QDC

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Flat jaw and angled handle for quick hold down clamp (medium).

Part Number

Configured Part Number is shown.

QDCS14A

Part Number
QDCS14A
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw
1 Piece(s)Available

8 Days or more

14M83219.6145503328440.22M8144AngledWithout V-Groove

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part QDCS14A in the Quick Hold Down Clamp - QDC series.

Products like this...

Part Number
QDC14VA
QDC14VS
QDC16A
QDCS14S
QDCS14VA
QDCS14VS
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw
1 Piece(s)Available

10 Days or more

14M1248382007244016630.86M12145AngledWith V Groove
1 Piece(s)Available

10 Days or more

14M1248382007244016370.86M12145StraightWith V Groove
1 Piece(s)Available

10 Days or more

16M1448382007244016630.89M14167AngledWithout V-Groove
1 Piece(s)Available

10 Days or more

14M83219.6145503328230.22M8144StraightWithout V-Groove
1 Piece(s)Available

10 Days or more

14M83219.6145503328230.22M8144AngledWith V Groove
1 Piece(s)Available

10 Days or more

14M83219.6145503328230.22M8144StraightWith V Groove

Additional Products in this Category

Tech Support