(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LIGHT-N-LOK Ballast Connector (Wire-to-Wire)

LIGHT-N-LOK Ballast Connector (Wire-to-Wire)
  • Volume Discount

Wire-to-wire lighting connector that does not require tools.
[Features]
・ Space saving with compact size
・ Easy and quick installation without tools
・ Easy identification with color-coded connectors

PDF

Part Number

Configured Part Number is shown.

2271183-1

 
Part Number
2271183-1
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials JKL Allowable Current(A) 3
Type Receptacle Pitch(mm) 5.7 Applicable wire size(AWG) 18 – 22
Color Orange Operating temperature range(℃) -40 – 105

Additional Products in this Category

Tech Support