(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Enclosure]BIG Type IP66 Large Module (CBC 10)

[Ilme Enclosure]BIG Type IP66 Large Module CBC 10

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It solves space problems smartly.
Easy installation and inspection of structured and complicated wiring.
[Features]
・ Large size ensures sufficient space for conductor storage.
・ The enclosure can be split into 2 parts for easy installation of inserts.
・ It can be drilled and threaded anywhere in the enclosure.
・ You can still make the required entry holes even after mating the connectors.
・ A PCB can be attached to the bottom of the enclosure.

Part Number

Configured Part Number is shown.

CBC 10

Part Number
CBC 10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnclosure size
(mm)
Details
1 Piece(s)Available

8 Days or more

1057.27With 4 pegs

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C IP Rating Present
Part names Hood Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125
Enclosure type BIG Hood Entry Direction Rear opening Material Diecast aluminum alloy

Please check the type/dimensions/specifications of the part CBC 10 in the [Ilme Enclosure]BIG Type IP66 Large Module series.

Products like this...

Part Number
CBC 06 L
CBC 16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSEnclosure size
(mm)
Details
5 Piece(s)Available

Quote

1044.27With 2 pegs
5 Piece(s)Available

6 Days or more

1077.27With 4 pegs

Additional Products in this Category

Tech Support