(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Input/Output, Low Profile PCI Express Board

Digital Input/Output, Low Profile PCI Express Board
  • Volume Discount

・ This is a PCI Express board that inputs / outputs digital signals to and from external devices.
・ It is a 12 to 24 V DC photocoupler insulation type equipped with 16 points of photocoupler insulated input and 16 points of opto-isolator insulated open collector output.
・ All input signals can be used as interrupts.
・ Equipped with digital filter function and output transistor protection circuit (surge voltage protection, overcurrent protection).
・ It corresponds to the Low Profile size slot, and also corresponds to the standard size slot by exchanging the attached bracket.

PDF

Part Number

Configured Part Number is shown.

DIO-1616L-LPE

 
Part Number
DIO-1616L-LPE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Bus PCI External dimensions (H)(mm) 67.90 Function Digital Input/Output
Digital input(Point) 16 Digital output(Point) 16

Additional Products in this Category

Tech Support