(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Cord (Part Numbers)

Power Cord

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A 7‑A power cord that connects servers, PCs and peripheral devices to electrical outlets.

[Features]
· A 7‑A power cord that connects servers, PCs and peripheral devices to electrical outlets.
· The cord connector is compatible with IEC standard 60320 C-13.
· Conforms to Japanese PSE (Electrical Appliance and Material Safety Act) law standards for technology, and is suitable for expanding the scope of tracking measures. (Surface tracking resistance testing and glow wire testing approved.)
· An RoHS compliant product.

PDF

Part Number

Configured Part Number is shown.

KB-D327A

 
Part Number
KB-D327A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape IEC C13 Cable length(m) 2
Plug angle (draw direction at front position) Straight Socket angle (pull-out direction when at front surface) Straight Functions Tracking prevention
Color Black Rated current(A) 7 Rated voltage(V) 125
Supported countries (standards) Japan (PSE) JAN Code 4969887835234

Additional Products in this Category

Tech Support