(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise Filter S8V-NF

Noise Filter S8V-NF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

DIN rail-mounted type that is ideal for control panels. Slim type that conserves space. Push-in connection for safe and easy wiring
"ValueDesign "Compatible Product

[Features]
· Easily equipped: Can be mounted to a DIN rail with a single action
· Conserves space: Shape is slimmer than conventional noise filters
· Reduction of risk of electric shock: Conductive parts are not exposed, so protective terminal covers are unnecessary

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S8V-NFS203
S8V-NFS206
Part NumberRelated ToMinimum order quantityVolume DiscountDays to Ship Rated Current
(A)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

9 Days

3

Loading...

  1. 1

Basic Information

Circuit Configuration Single Phase Representative Standard UL / CUL / TUV / CSA Height(mm) 94.7
Width(mm) 32 Depth(mm) 90

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.