(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switching Power Supply S8VK-T Mounting Fixtures (Part Numbers)

Switching Power Supply S8VK-T Mounting Fixtures
  • Volume Discount

Mounting fixtures for Switching Power Supply S8VK-T

(i)Caution

  • Use the included screws. Screw-tightening torque (recommended): 0.5 to 0.6 N/m

PDF

Part Number

Configured Part Number is shown.

S82Y-VK10F

 
Part Number
S82Y-VK10F
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Mounting Bracket / Mounting Part Mounting bracket conforming capacity 120 W / 240 W / 480 W / 960 W Mounting type Front surface mounting
Notes Number used: (for 120, 240, 480 W) × 1, (for 960 W) × 2

Please check the type/dimensions/specifications of the part S82Y-VK10F in the Switching Power Supply S8VK-T Mounting Fixtures series.

Additional Products in this Category

Tech Support