(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

R04 Series Circular Connector - M12, Airtight, Waterproof, Plug

R04 Series Circular Connector - M12, Airtight, Waterproof, Plug
  • Volume Discount

An R04 Series receptacle that has been modified to have an airtight structure by the use of a glass terminal that can be used in vacuum and oil sealed equipment, etc.
R03 series (non-waterproof) and R04 series (waterproof) are applicable fitting plugs.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
R04-R2MHB
R04-R5MHB
R04-R6MHB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores Allowable Voltage
(V)
Notice: Voltage DC Notice: Voltage AC
1 Piece(s)Available

8 Days or more

102300 ~ 420420V300V
1 Piece(s)Available

8 Days or more

105150 ~ 200200V150V
1 Piece(s)Available

8 Days or more

106300 ~ 420420V300V

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials P Q R P Q R R04
Applicable pin/contact Male (plug) Application Cable-to-panel mount Allowable Current(A) 2
Wire connection method Solder Connection direction Straight IP Rating Present
Type Flange-Type Panel Mount Receptacle Removal method Other

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.