(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN Cable Relay Adapter

LAN Cable Relay Adapter
  • Volume Discount

[Product Specifications]
・Category 5e Compliance
・RJ45Relay Connecter 2 Pcs 、Simplicity Waterproof Tape 2 Pcs
・Connecter Size …14.7×29.8×16.3(H)mm
・Simplicity Waterproof Tape Length …50cm
・For Outdoor LAN cable (EA764BF-110 To -130) And Gap For LAN cable (EA764BF-200)Relay Most suitable.

Part Number

Configured Part Number is shown.

EA764BM-6

Part Number
EA764BM-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support