(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Hole Plug

Cable Glands - Hole Plug
  • Volume Discount

[Product Specifications]
・Material-Nylon
・Applicable thickness-0.8 to 3.2mm
・Hole dia. (mm)…19.0

Part Number

Configured Part Number is shown.

EA948HK-19

Part Number
EA948HK-19
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support