(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Bushing, Resin, EA948HJ-25【10 Pieces Per Package】

Cable Glands - Bushing, Resin, EA948HJ-25
  • Volume Discount

[Product Specifications]
・Material-phenolic resin
・Thread size(mm)-15
・ID.(mm)-11
・Qty. per unit-10 pcs

Part Number

Configured Part Number is shown.

EA948HJ-15

Part Number
EA948HJ-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948HJ-15 in the Cable Glands - Bushing, Resin, EA948HJ-25 series.

Additional Products in this Category

Tech Support