(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Waterproof Type] Cable Clamp (Slim) EA948HE-107

[Waterproof Type] Cable Clamp (Slim) EA948HE-107
  • Volume Discount

[Product Specifications]
・For lead wires in a narrow space such as small motor, sensor, measuring device, etc.
・Conforming to IP67
・Applicable cable dia. (mm)-3.5 to 5
・Mounting screw-M7
・Qty. per unit-1

Part Number

Configured Part Number is shown.

EA948HE-107

Part Number
EA948HE-107
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support