(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hookup Nut (Part Numbers)

Hookup Nut
  • Volume Discount

[Product Specifications]

・welding rodx1 pc, connection nut x1 pc , locknut x2 pcs
・Electrode length-1m
・Electrode screw size-M6
・Select the SUS304 type for water purification. Select the SUS316 type for the cases where corrosion resistance is required.
・When a long electrode bar is necessary, it can be extended using the connecting nut and lock nut by every 1m.
・When the electrode bars are used for a 1m or longer distance, one or more separators are needed to prevent the electrodes from getting into contact with each other. (EA940LK-53, -55)
・Material-SUS303(SUS304 equivalent)

Part Number

Configured Part Number is shown.

EA940LK-41

Part Number
EA940LK-41
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support