(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DDR4 288 PIN SD-RAM (1.2 V Standard Product) (TS1GLH64V1H)

DDR4 288 PIN SD-RAM (1.2 V Standard Product) TS1GLH64V1H

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Types of memory used : DDR4-SDRAM
•Capacity : 4GB, 8GB
•FSB (base clock) : 800MHz or higher to 1333MHz or lower
•Memory module standards : DIMM
For complete product overview and details on DDR4 288 PIN SD-RAM (1.2 V Standard Product) (Transcend Information) see the sections below:

PDF

Part Number

Configured Part Number is shown.

TS1GLH64V1H

 
Part Number
TS1GLH64V1H
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
1 Piece(s)Available

8 Days or more

[4GB or higher] 8GB

Loading...

  1. 1

Basic Information

FSB (base clock) 800MHz or higher to 1333MHz or lower Memory module standards DIMM Types of memory used DDR4-SDRAM
Number of pins(Pin) 288 ECC function None Access timing 15-15-15

Please check the type/dimensions/specifications of the part TS1GLH64V1H in the DDR4 288 PIN SD-RAM (1.2 V Standard Product) series.

Products like this...

Part Number
TS512MLH64V1H
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
1 Piece(s)

8 Days or more

[4GB or higher] 4GB

Additional Products in this Category

Tech Support