(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product) (Part Numbers)

DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product)

Click this image to zoom it.

Move the mouse over the image to zoom

  • DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product)
  • DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product)
  • DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product)
  • Volume Discount

•Types of memory used : DDR3-SDRAM
•Capacity : 2GB, 4GB, 8GB
•FSB (base clock) : 400MHz or higher to 800MHz or lower, 800MHz or higher to 1333MHz or lower
•Memory module standards : SO-DIMM
For complete product overview and details on DDR3 204 PIN SO-DIMM Non ECC (1.5 V Standard Product) (Transcend Information) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS1GSK64V6H
TS512MSK64V6H
Part NumberMinimum order quantityVolume DiscountDays to Ship Capacity
1 Piece(s)Available

8 Days or more

[4GB or higher] 8GB
1 Piece(s)Available

8 Days or more

[4GB or higher] 4GB

Loading...

  1. 1

Basic Information

FSB (base clock) 800MHz or higher to 1333MHz or lower Memory module standards SO-DIMM Types of memory used DDR3-SDRAM
Number of pins(Pin) 204 ECC function None Access timing 11-11-11

Additional Products in this Category

Tech Support