(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Free Bushing【100 Pieces Per Package】

Free Bushing
  • Volume Discount

[Features]
· Convenient for protection of wiring that passes over the cross section of the panel, etc.
· Resistant to vibrations and shocks, has excellent wear resistance, possesses excellent protection performance for electric wires and more.
· It can be installed simply by snapping it into the edge of the opening.
· When it is used for an opening with a large outer circumference, more can be added for use.
· It is made of 6-nylon, providing flexibility and corresponding to holes of any shape.
[Applications]
· For home appliances (washing machine, refrigerator, other devices), OA devices, entertainment devices, semiconductor manufacturing devices, electronic distribution board equipment, construction machinery, heavy-duty vehicles, as well as electronic machine parts.

Part Number

Configured Part Number is shown.

Part Number
TG-012
TG-016
TG-024
TG-032
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength Applicable plate thickness
(mm)
JAN code Trusco cord

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10253 (4 wide / 4.1 high)1.24944387506600433-7727

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10253 (4.1 wide / 4.1 high)1.64944387506709433-7735

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10253 (4.5 wide / 4 high)2.34944387506808433-7743

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10253 (5.5 wide / 4.1 high)3.24944387506907433-7751

Loading...

  1. 1

Basic Information

Operating environment For Indoor Use Color Milk White Operating temperature range(℃) -40 to +85

Additional Products in this Category

Tech Support