(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· One of the most outstanding metal-content ties for detection by metal detector.
· Detectability by a metal detector is improved by approximately 25% compared to the conventional product (MCT type).
· Wide range of color variations also available.
[Applications]
· For use in the food manufacturing industry and the pharmaceutical industry.
Band Diameter(mm) | 50 | Total length(mm) | 202 | Width(mm) | 4.7 (thickness: 1.3) |
---|---|---|---|---|---|
Color | Black | Loop tensile strength(N) | 150 | JAN code | 4944387960051 |
Trusco cord | 475-7891 | Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 85 |
Specification environment | For indoor use |
Please check the type/dimensions/specifications of the part MCTMP200 in the INSULOK "Metal-Content Tie"Detectable By Metal Detector" series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy