(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union Coupling (fireproof structure) (Part Numbers)

Union Coupling (fireproof structure)
  • Volume Discount

[Features]
- Can be used in Class 1 and Class 2 hazardous locations.
- Conduits and electric motor parts can be connected to each other easily without any rotation required.
[Use]
- Wire tube accessory for explosion-proof electrical work.
- SUM format: male screw x female screw, SUF format: female screw x female screw.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

SUF-28

 
Part Number
SUF-28
Part NumberMinimum order quantityVolume DiscountDays to Ship N Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension S1
(mm)
Dimension S
(mm)
JAN code Trusco cord
1 Piece(s)Available

9 Days or more

PF14649274821214571187860429281-3572

Loading...

  1. 1

Basic Information

Type Coupling Color Yellow Material Hot Zinc-Plated Steel Plate
Structure Standard d2G4

Please check the type/dimensions/specifications of the part SUF-28 in the Union Coupling (fireproof structure) series.

Products like this...

Part Number
SUF-16
SUF-22
Part NumberMinimum order quantityVolume DiscountDays to Ship N Dimension B
(mm)
Dimension C
(mm)
Dimension D
(mm)
Dimension L
(mm)
Dimension S1
(mm)
Dimension S
(mm)
JAN code Trusco cord
1 Piece(s)Available

8 Days or more

PF1/23437154017174571187860405281-3556
1 Piece(s)Available

8 Days or more

PF3/44144214017174571187860412281-3564

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.