(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junction Box (fireproof structure)

Junction Box (fireproof structure)
  • Volume Discount

[Features]
•Appropriate for use in Class 1 and Class 2 hazardous locations
•Suitable for outdoor use thanks to the O-ring sealed cover providing excellent waterproof properties
[Applications]
•Joining conduits in explosion-proof electrical installations
•Branching and connecting electrical wires

(i)Caution

PDF

Part Number

Configured Part Number is shown.

SGT-16

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeEnclosureMaterialHot-Dip Galvanizing Finish (HDZ)
NPF1/2Dimension A(mm)120
Dimension B(mm)85Dimension C(mm)6
Dimension D(mm)100Dimension H(mm)78
Dimension L(mm)134Dimension h(mm)21
Structure Standardd2G4JAN code4571187860160
Show More
Trusco cord281-3149 - -
Show Less
Part Number
SGT-16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Enclosure Material Hot-Dip Galvanizing Finish (HDZ) N PF1/2
Dimension A(mm) 120 Dimension B(mm) 85 Dimension C(mm) 6
Dimension D(mm) 100 Dimension H(mm) 78 Dimension L(mm) 134
Dimension h(mm) 21 Structure Standard d2G4 JAN code 4571187860160
Trusco cord 281-3149

Please check the type/dimensions/specifications of the part SGT-16 in the Junction Box (fireproof structure) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.