(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Screw Head Connector

Sensor Screw Head Connector
  • Volume Discount

[Features]
- Connects sensors from assorted manufacturers to fiber protectors.
- Head connector connects to the sensor head.
[Use]
- Used for pull-out parts of measuring instruments, sensor devices, robots, and amusement devices as a sensor-protecting tube terminal connector.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KS4NS-M4
KS4NS-M5
KS5NS-M6
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter
(mm)
Screw size
(mm)
Application tube JAN code Trusco cord
1 Piece(s)Available

8 Days or more

8M4x0.70KS-4N4571289430360331-6262
1 Piece(s)Available

8 Days or more

8M5x0.50KS-4N4571289430377331-6271
1 Piece(s)Available

8 Days or more

9M6x0.75KS-5N4571289430391331-6319

Loading...

  1. 1

Basic Information

Type Connector Material Brass / Surface Treatment / Nickel Plating Screw size(mm) M2 × 1.5/2L: [[(-)]]
Length(mm) 12

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.