(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bare Crimped Sleeve (for Superpositioning)【10-45 Pieces Per Package】 (T-P-14)

Bare Crimped Sleeve (for Superpositioning) T-P-14
  • Volume Discount

[Features]
- The cylindrical part is straight.
[Use]
- Superposition the wire inside the sleeve (cylindrical part), then crimp and connect.

(i)Caution

Part Number

Configured Part Number is shown.

T-P-14

Part Number
T-P-14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Wire conjugation stranded cable
(mm2)
Dimensions
(mm)
Internal dimensions
(mm)
JAN code Trusco cord JIS standard compatible product

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

11610.52 to 16.788.95.84989999335569489-4731

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Others Shape P type
Applicable tools Bare crimp terminal · tools for sleeve

Please check the type/dimensions/specifications of the part T-P-14 in the Bare Crimped Sleeve (for Superpositioning) series.

Products like this...

Part Number
T-P-1.25
T-P-5.5
T-P-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Wire conjugation stranded cable
(mm2)
Dimensions
(mm)
Internal dimensions
(mm)
JAN code Trusco cord JIS standard compatible product

45 Pieces Per Package

1 Pack(s)Available

8 Days or more

822 to 160.25 to 1.653.31.84989999335552489-4723x

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

8.512 to 102.63 to 6.645.43.54989999254389255-7509

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.586.64 to 10.5274.54989999335576489-4740

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.