(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-B Series Crimp Terminal - Butt Splice, Bare 【3-8 Pieces Per Package】 (T-B-14)

T-B Series Crimp Terminal - Butt Splice, Bare  T-B-14
  • Volume Discount

[Features]
- Cylindrical part includes a wire stop.
[Use]
- Wires are inserted from both ends of the sleeve and joined at the protrusion (stopper) to be crimped and connected.

(i)Caution

Part Number

Configured Part Number is shown.

T-B-14

Part Number
T-B-14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Wire conjugation stranded cable
(mm2)
Wire conjugation range single wire
(mm)
Dimensions
(mm)
Internal dimensions
(mm)
JAN code Trusco cord

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

26610.52 to 16.78-8.95.84989999335538489-4677

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Others JIS standard compatible product
Shape B-type Applicable tools Bare crimp terminal · tools for sleeve

Please check the type/dimensions/specifications of the part T-B-14 in the T-B Series Crimp Terminal - Butt Splice, Bare series.

Products like this...

Part Number
T-B-22
T-B-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall length C
(mm)
Applicable wire size
(AWG)
Wire conjugation stranded cable
(mm2)
Wire conjugation range single wire
(mm)
Dimensions
(mm)
Internal dimensions
(mm)
JAN code Trusco cord

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

29416.78 to 26.66-11.37.74989999335545489-4685

8 Pieces Per Package

1 Pack(s)Available

8 Days or more

2186.64 to 10.522.89 to 3.6574.54989999335521489-4693

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.