(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The neat and easy way to store sensor amplifiers and terminal blocks. Makes construction and maintenance jobs considerably easier.
Oil-resistant and weatherproof. Use for a variety of applications. Models provided a terminal block and pressure-adjustment plug also available.
[Features]
- Opens and closes at a single touch. Secured with a single screw, saving time and effort to open and close.
- The hinged lid is attached to the main body, ensuring it will never fall off.
- The hinged design and IP67-grade protective structure stops water and dust from entering the interior.
- Transparent polyarylate lid with excellent chemical resistance. View the interior without opening the lid.
* Available with a transparent lid (in brown) or a beige-colored lid (made from PBT resin).
- Two types of lid are available: high-roof or low-roof. Select the lid height to suit your storage needs.
- Hole-punching location is pre-marked, saving you the trouble of doing the marking-off yourself and increasing work efficiency.
- Wide choice of models. Models with a terminal block, DIN rail, pressure-adjustment plug and hole are available.
[Box size]
- JB-WLQ100BJ series: Width 120mm x length 116mm x height 74mm
- JB-WLQ135BJ series: Width 135mm x length 151mm x height 82 (121)mm
- JB-WLQ220BJ series: Width 220mm x length 151mm x height 82 (121)mm
*Figures shown in brackets refer to high-roof lid models.
Part Number
Configured Part Number is shown.
JB-WLQ220BJ-V02
Part Number |
---|
JB-WLQ220BJ-V02 |
Loading...
Type | Relay box | Material | PBT resin (GF 30%) | Protection grade | IP67 |
---|---|---|---|---|---|
Intermediate plate | Without Circuit Board | Usage location | Indoor | Representative standards | UL |
Environmental characteristics | Oil resistance / weather resistance |
Please check the type/dimensions/specifications of the part JB-WLQ220BJ-V02 in the Terminal Block Enclosure - Relay Box, JB-WLQ Series, PBT Resin, Waterproof series.
Part Number |
---|
JB-WLQ100BJ-C-V |
JB-WLQ100BJ-C-V01 |
JB-WLQ100BJ-C-V02 |
JB-WLQ220HBJ-C-DV |
JB-WLQ220HBJ-C-DV01 |
JB-WLQ220HBJ-C-DV02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy