(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Special Frame M6 Series Duct Frame AFD-3060B

Special Frame M6 Series Duct Frame AFD-3060B

The Special Frame has been developed for specific applications, such as ducts, conveyors, oil pans, shelves, and hinges, etc. A frame that is designed to be used with some additional adjustments to be made, such as flat bar and equilateral angle adjustments, etc., before using.

Part Number

Configured Part Number is shown.

AFD-3060B-6-[15-3000/1]

Part Number
AFD-3060B-6-[15-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
1 Piece(s)

96 Days or more

1015 ~ 3000

Loading...

  1. 1

Basic Information

Width(mm) 60 Height(mm) 30 Total length(mm) 15 to 3000
Material Aluminum (A6063S-T5) Color Silver Surface treatment Alumite
Surface treatment (paint) Clear electrodeposition coating

Additional Products in this Category

Tech Support