(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Uses eco-friendly materials that do not contain halogen substances. Has superior anti-oiliness and heat resistance. Possible to lighten equipment by using light weight resin.
[Features]
Environmental considerations (uses materials that do not contain halogen substances).
Has superior oil and heat resistance.
Possible to lighten equipment by using light weight resin.
Economical compared to conventional eco-duct.
Side hole widened to 12.5mm.
Possible to simply cut with a recommended tool such as a birdie cutter (a burr is generated with a saw blade cut).
Please use a cutter specialized for resin cutting.
Part Number |
---|
KDEP-34-20-M |
KDEP-36-20-M |
KDEP-38-20-M |
KDEP-44-20-M |
KDEP-46-20-M |
KDEP-48-20-M |
KDEP-66-20-M |
KDEP-68-20-M |
KDEP-88-20-M |
KDEP-410-20-M |
KDEP-610-20-M |
KDEP-810-20-M |
Part Number |
---|
Loading...
Total length(mm) | 2000 | Material | Halogen-free flame retardant polypropylene | Color | Ivory |
---|---|---|---|---|---|
Shape of side hole | M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy