(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Special Frame M6 Series Duct Frame AFD-3060A (Part Numbers)

Special Frame M6 Series Duct Frame AFD-3060A

Designed for specific purposes such as ducts, conveyors, oil pans, shelves, and hinges. Used after some alterations, including flat bars and equilateral angles.

Part Number

Configured Part Number is shown.

AFD-3060A-6-[15-3000/1]

Part Number
AFD-3060A-6-[15-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength
(mm)
1 Piece(s)

13 Days or more

1015 ~ 3000

Loading...

  1. 1

Basic Information

Width(mm) 60 Height(mm) 30 Total length(mm) 15 to 3000
Material Aluminum (A6063S-T5) Color Silver Surface treatment Alumite
Surface treatment (paint) Clear electrodeposition coating

Additional Products in this Category

Tech Support